Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Programmable Gain Amplifier ICs
Last modified by Microchip on 2023/11/09 09:06
Our Programmable Gain Amplifier (PGA) portfolio includes low-cost, general-purpose PGAs for cost-sensitive applications. For applications that require higher levels of accuracy, we offer a family of precision PGAs that deliver higher performance. We also offer families that support a standard Serial Peripheral Interface (SPI) and on-chip multiplexer, as well as devices that offer pin-programmable gain options. These highly integrated devices are ideal for space-constrained applications.
Analog Design Software
Build fast and accurate analog circuit simulations with our MPLAB® Mindi™ Analog Simulator. It reduces your circuit design time and design risk by allowing you to simulate analog circuits prior to hardware prototyping.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.