PIC32MZ Oscillator - Clock Distribution Table
Last modified by Microchip on 2023/11/10 11:08
PIC32MZ Clock Distribution Table
Table 8.1 from the PIC32MZ2048EFG100 datasheet is reproduced here and shows the clock sources associated with each of the peripherals.

For more information on the clock sources shown above, check the following:
- Fast RC Oscillator (FRC)
- Low Power RC Oscillator (LPRC)
- Secondary Oscillator (SOSC)
- System Clock (SYSCLK)
- USB Clock (USBCLK)
- Peripheral Bus Clocks (PBCLKx)
- Reference Clock Out (REFCLKOx)
Detailed Overview
For more detail on the Oscillator module for a specific PIC32MZ device, please view the family reference manual chapter:
- "Section 42. Oscillators with Enhanced PLL" (PIC32MZ2048EFG100)
The device datasheet should then be consulted to verify the specific features implemented in that device.