Step 1: Arm® Cortex®-M Memory Organization

Last modified by Microchip on 2026/07/28 13:30

Memory Organization of PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit

The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit microcontroller is built around the Arm® Cortex®-M23 core with Arm® TrustZone® technology security support, and its memory system is designed to support both performance and hardware-level isolation between secure and non-secure firmware.

The PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit contains the following internal memory regions:

  • Flash memory (program memory)
  • DataFlash (write-while-read section)
  • SRAM
  • TrustRAM
  • Boot ROM

Flash Memory (Program Memory)

Flash memory stores:

  • Application firmware
  • Secure bootloader
  • Interrupt vector tables
  • Constant data

Key Features:

  • Organized in configurable regions
  • Can be divided into secure and non-secure areas using Arm® TrustZone® technology
  • Supports hardware secure boot (SHA/HMAC-based)
  • Integrated cache for performance

Data Flash (Non-Volatile Data Storage)

The device includes a separate DataFlash Write-While-Read (WWR) section.

Purpose:

  • Store calibration constants
  • Configuration data
  • Secure parameters
  • Runtime non-volatile data

Features:

  • Can be independently secured
  • Supports address and data scrambling
  • Allows writing while main Flash is being executed

SRAM (Static RAM)

SRAM is used for

  • Stack and heap
  • Global variables (stored in .bss and .data section)
    • .bss - stores uninitialized data
    • .data - stored initialized data
  • Buffers
  • Runtime data

With Arm® TrustZone® technology enabled, SRAM can be divided into:

  • Secure SRAM
  • Non-secure SRAM

TrustRAM

PIC32CM LS00 includes a small dedicated secure memory called TrustRAM.

Purpose: 

  • Store cryptographic keys
  • Store sensitive runtime data
  • Protect security-critical variables

Security features:

  • Physical protection mechanisms
  • Address and data scrambling
  • Tamper detection support
  • Secure erase capability

TrustRAM is accessible only from Secure mode.


Boot ROM

The device includes a fixed boot ROM.

Functions: 

  • Contains factory boot routines
  • Secure boot support
  • Device initialization routines
  • Manufacturing test code

Boot ROM is read-only and cannot be modified by user firmware.


Secure and Non-Secure Memory Partitioning

The LS00 uses Arm® TrustZone® for Armv8-M to partition memory.

Each memory region (Flash, SRAM, DataFlash, peripherals) can be marked as:

  • Secure
  • Non-secure
  • Secure callable (gateway region)

The partitioning is configured during system initialization by secure firmware. After configuration:

  • Secure code can access all regions
  • Non-secure code can access only non-secure regions
  • Access violations generate security faults

This hardware-based separation improves system security by isolating sensitive code and data from the main application.

memory regions diagram


Memory Protection Mechanisms

In addition to Arm® TrustZone® technology, the LS00 includes:

  • Memory Protection Unit (MPU)
  • Peripheral Access Controller (PAC)
  • Debug access level control
  • Brown-out detection and reset protection

These mechanisms help prevent unauthorized access and improve system robustness.

The following table summarizes the key LS00 memory regions and their corresponding address ranges:

Memory TypeAddress Range
SRAM0x2000xxxx
Peripherals0x4000xxxx
System Control Block0xE000xxxx

Back to Top

Next Page