Step 5: Build, Program and Observe the Output

Last modified by Microchip on 2026/06/30 14:57

Build, Hardware Setup and Program

Build the project by clicking the drop-down arrow next to the Clean and Build icon, then select Clean and Build Main Project. 

                                  Clean and Build

At this point, the application is ready to be implemented on the hardware. Check whether the lab builds and programs successfully, and verify the build results in the output dialog box.

Connect the PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit to the host PC using a USB cable attached to the debug USB port. This provides power to the board and enables debugging through the Embedded Debugger (nEDBG).

              PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit                

In MPLAB® X IDE, navigate to File > Project Properties, and ensure that PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit EDBG is chosen as the debugger under Connected Hardware Tool, and XC32 is selected as the Compiler Toolchain for XC32.

File and Project Properties   

Then click Apply and Ok

 

Program your application to the device by clicking on the Make and Program button as shown in the accompanying image.

Check whether the lab builds and programs successfully and verify the build results in the output dialog box.

Make and Program button​​​​​                                                                                       


Observe the Output

Observe that LED1 on the PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit toggles every time switch SW1 is released.

        LED1 on the PIC32CM LS00 Curiosity Nano+ Touch evaluation

Back to Top