Step 4: Analog vs Digital Pins

Last modified by Microchip on 2026/06/26 07:35

Analog Pins

Analog pins are used to receive or transmit analog voltage signals. As inputs, these pins are typically connected to an Analog-to-Digital Converter (ADC), which receives the analog signal and converts it into a digital value.

As outputs, analog pins are connected to a Digital-to-Analog Converter (DAC), which converts digital values into analog signals. Additionally, Pulse Width Modulation (PWM) can be used to generate analog like output signals by varying the duty cycle of a digital signal.

Analog pins may also be used with an Analog Comparator (AC), which compares two analog input signals and provides a digital output indicating which input is higher.
   Pinout


Digital Pins

Digital pins function as input or output interfaces on a microcontroller and can read or write binary values, either HIGH (logic 1) or LOW (logic 0).

When a pin is used as an input or output for a digital peripheral, or as a general-purpose digital pin, it must be configured as a digital pin to ensure proper operation of the digital function.

These pins are essential for interfacing with external devices like sensors.


Differentiating Analog and Digital Pins

                                         Analog Pins                                             Digital Pins
  • Analog pins are used to read analog signals, sending variable voltages from the microcontroller.
  • Digital pins are used to read and write digital input and output signals corresponding to logic levels 0 and 1.
  • Input capability allows measurement of voltage levels using the ADC.
  • Input capability enables the detection of logic levels 0 or 1.
  • Output capability enables transmission of variable voltage levels using a DAC.
  • Output capability allows setting the pin to a HIGH (logic 1) or LOW (logic 0) state.
  • For input resolution, analog pins provide a measured value corresponding to the input voltage level.
  • For input resolution, digital pins detect binary logic values.
  • Analog Pins are used with the ADC to measure sensor values like temperature, light, or pressure.
  • Digital Pins are used for digital input/output, buttons, LEDs, relays, and communication ((Inter-Integrated Circuit (I2C), Serial Peripheral Interface (SPI), Universal Asynchronous Receiver Transmitter (UART)).

Back to Top