Step 3: Generate Code

Last modified by Microchip on 2026/07/28 13:21

Generate Code

Generate the code by navigating to the Project Resource tab on the left side of the Project Graph and clicking the Generate button.

Project Resource tab

As code is generated, MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image. 

MCC progress

Once project generation is completed, navigate to the Projects tab in MPLAB X IDE to view the project tree structure.

Examine the generated files as shown in the accompanying image.

Generated Files

MCC will include all the MPLAB Harmony v3 library files and generate the code based on the MCC selections. The generated code would add files and folders to your MPLAB Harmony v3 project as shown in the accompanying image.

Back to Top

Next Page