Step 3: Generate Code
Last modified by Microchip on 2026/07/28 13:24
Generate Code
Generate the code by navigating to the Project Resource tab on the left side of the Project Graph and clicking the Generate button.

As code is generated, MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image.

Once project generation is completed, navigate to the Projects tab in MPLAB X IDE to view the project tree structure.
Examine the generated files as shown in the accompanying image.

MCC will include all the MPLAB Harmony v3 library files and generate the code based on the MCC selections. The generated code will add files and folders to the MPLAB Harmony v3 project as shown.