Step 3: Generate Code

Last modified by Microchip on 2026/07/28 11:48

Generate Code

Generate the code by navigating to the Project Resource tab on the left side of the Project Graph and clicking the Generate button.

Project Resources pane

As code is generated, MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image.

MCC Loading window

Once project generation is completed, the PLIB files, .c files, and .h files are updated with the configured settings. The added configurations can be verified by navigating to the Projects panel on the left side of the IDE and viewing the project tree structure containing the generated code.

Examine the generated files as shown in the accompanying image.

Files pane

MCC will include all the MPLAB Harmony v3 library files and generate the code based on the MCC selections. The generated code would add files and folders to your MPLAB Harmony v3 project as shown.

Among the generated code, notice the Peripheral Library (PLIB) files generated for External Interrupt Controller (EIC) and PORT peripherals. MCC also generates the template main file (main.c).

Back to Top

Next Page