Step 3: Generate Code

Last modified by Microchip on 2026/07/28 11:48

Generate Code

Generate the code by navigating to the Project Resource tab on the left side of the Project Graph and clicking the Generate button.

Project Resource tab

 

As code is generated, MPLAB® Code Configurator (MCC) displays the progress as shown in the accompanying image.

MCC Generating

 

Once project generation is completed, the Peripheral Library (PLIB), .c, and .h files are updated with the configured settings. The added configurations can be verified by navigating to the Projects panel on the left side of the Integrated Development Environment (IDE) and viewing the project tree structure containing the generated code.

Examine the generated files as shown in the accompanying image.

Generated files

MCC will include all the MPLAB Harmony v3 library files and generate the code based on the MCC selections. The generated code would add files and folders to the MPLAB Harmony v3 project as shown.

Among the generated code, notice the PLIB files generated for Serial Communication (SERCOM) Universal Synchronous Asynchronous Receiver Transmitter (USART), and PORT peripherals. MCC also generates the template main file (main.c).

Back to Top

Next Page