Toggle the parent tree of Step 1: Interrupt-Driven Timing and ISRs. Learn Products at Microchip Toggle the hierarchy tree under Learn Products at Microchip. … Hands-On Embedded Systems: A Progressive Lab Series From Microcontroller Foundations to SoC Protocol Mastery Toggle the hierarchy tree under Hands-On Embedded Systems: A Progressive Lab Series From Microcontroller Foundations to SoC Protocol Mastery. Beginner Lab 9: Timer Interrupt Toggle the hierarchy tree under Beginner Lab 9: Timer Interrupt. Step 1: Interrupt-Driven Timing and ISRs Toggle the hierarchy tree under Step 1: Interrupt-Driven Timing and ISRs.
Understanding Interrupt-Driven Timing and Interrupt Service Routines (ISRs)
A hardware timer is a peripheral that counts clock cycles independently of the main CPU.
Timers can be configured to generate interrupts at precise intervals, allowing the CPU to respond to time-based events without constant polling.
ISRs are special functions executed automatically in response to timer interrupts, enabling real-time control (such as toggling an LED).
Interrupt-driven timing allows the CPU to perform other tasks or enter low-power modes between interrupts, improving system efficiency.
Applications include periodic task scheduling, real-time control, and event-driven programming in embedded systems.
Back to Top
Next Page
Information contained on this site regarding device applications and the like is provided only for your convenience and may be superseded by updates. It is your responsibility to ensure that your application meets with your specifications. MICROCHIP MAKES NO REPRESENTATIONS OR WARRANTIES OF ANY KIND WHETHER EXPRESS OR IMPLIED, WRITTEN OR ORAL, STATUTORY OR OTHERWISE, RELATED TO THE INFORMATION, INCLUDING BUT NOT LIMITED TO ITS CONDITION, QUALITY, PERFORMANCE, MERCHANTABILITY OR FITNESS FOR PURPOSE. Microchip disclaims all liability arising from this information and its use. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use. No licenses are conveyed, implicitly or otherwise, under any Microchip intellectual property rights.