Step 2: Configuration of MPLAB® Code Configurator (MCC)
Last modified by Microchip on 2026/07/28 13:29
Configuration of MCC
Create a new project with PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit (refer to Lab 1 Step 2 ). Once the project is created and MCC is launched, go to Device Resources > Libraries > Harmony > Peripherals > TC > TC0. (Either double click on TC0 or click + near TC0).
Click Expand All in Configuration Options to view the configurations for TC0.
Configure the Select Prescaler and Time in TC0 as shown in the accompanying image.
Select Arm® TrustZone® for Armv8-M under the Plugins drop-down.
Select Peripheral Configuration in the Arm® TrustZone® for Armv8-M plugin.
Click on TC0 under the Peripherals section to change TC0 from the Secure region to the Non-Secure region.
Go to Pin Configuration under the Plugins drop-down.
Configure the PA15 pin (user LED) as shown in the accompanying image. Refer to Lab 3 Step 2 for instructions on custom naming configurations and adjusting the pin display order.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.