Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
SAM D21 SysTick Overview
Last modified by Microchip on 2023/11/10 11:09
The SAM D21 Arm® Cortex®-M0+ Processor Core includes an optional System Timer Module (SysTick) that provides a simple, 24-bit clear-on-write, decrementing, wrap-on-zero counter with a flexible control mechanism.
This hardware may be configured to periodically generate an interrupt and trigger the following handler routine:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.