Exporting Secondary Settings from Main Project in MPLAB® Code Configurator (MCC) Melody
Last modified by Microchip on 2024/04/10 14:07
The configuration fuses related to the secondary core are configured in the main project. This setting information needs to be communicated to the secondary project and is facilitated by exporting and importing the settings.
To export the settings, click on the Save File button. The file should be saved in JSON format which resides in the selected file path while saving the config file.