Learn Products Wireless Connectivity Bluetooth® Low Energy (BLE) Bluetooth Low Energy Products (Archived)
Warning The RN4020 is not recommended for new designs.
RN4020 Documentation and Examples Operating Modes How to set up basic communications between your PC and the RN4020. How to enter Command mode Commands that review the current configuration settings of the module Commands that reset the module Development Tools RN4020 PICtail™ and PICtail Plus Board MikroElectronika BLE2 Click boards™ MCU Interface Provides a flexible MCU interface, which can be tailored to your specific needs. Power States Operation in a variety of power states, depending upon the application requirements. Application Examples Explore Command Mode Device Firmware Update (UART) Device Firmware Update (OTA) Smartphone Basic Demo Topics
Information contained on this site regarding device applications and the like is provided only for your convenience and may be superseded by updates. It is your responsibility to ensure that your application meets with your specifications. MICROCHIP MAKES NO REPRESENTATIONS OR WARRANTIES OF ANY KIND WHETHER EXPRESS OR IMPLIED, WRITTEN OR ORAL, STATUTORY OR OTHERWISE, RELATED TO THE INFORMATION, INCLUDING BUT NOT LIMITED TO ITS CONDITION, QUALITY, PERFORMANCE, MERCHANTABILITY OR FITNESS FOR PURPOSE. Microchip disclaims all liability arising from this information and its use. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use. No licenses are conveyed, implicitly or otherwise, under any Microchip intellectual property rights.