32-bit Microprocessor (MPU) Evaluation Kits and Development Boards
Getting Started with MPU Evaluation Kits and Development Boards
Microchip’s microprocessor (MPU) evaluation kits and development boards provide a quick and easy way to perform product evaluation, proof of concept, and hardware and software development, all in a convenient, low-cost development tool. Hardware schematics and bills of materials are provided in the user’s guide. Software demonstration programs are available to load and run, complete with source code.
SAMA7D65-Curiosity Development Board

The SAMA7D65-Curiosity is designed for evaluating and prototyping with the high-performance SAMA7D65 Arm® Cortex®-A7 CPU embedded microprocessor (MPU) running up to 1 GHz which can be used to develop with embedded Linux® or MPLAB® Harmony v3 Software Framework applications
SAMA5D29-Curiosity Development Board

The SAMA5D29-Curiosity is designed for evaluating and prototyping with the high-performance, ultra-low power ATSAMA5D29 Arm Cortex-A5 CPU embedded microprocessor (MPU) running up to 500 MHz which can be used to develop with embedded Linux or MPLAB Harmony v3 Software Framework applications.
- Introduction
- Features
- Console Serial Communications
- Boot Demo Linux Image
- Read and Write Boot Configuration Word using SAM-BA® In-System Programmer (ISP)
SAMA7G54-EK Evaluation Kit

The SAMA7G54-EK is designed for evaluating and prototyping with the SAMA7G54, a high-performance, Arm Cortex-A7 CPU-based embedded microprocessor (MPU) running up to 1 GHz. The SAMA7G54-EK can be used to develop with embedded Linux or MPLAB Harmony v3 Software Framework applications.
SAM9X60-Curiosity Development Board

The SAM9X60-Curiosity is designed for evaluating and prototyping with the high-performance, ultra-low power SAM9X60 ARM926EJ-S based microprocessor (MPU) running up to 600 MHz which can be used to develop with embedded Linux or MPLAB Harmony v3 Software Framework applications.
- Introduction
- Features
- Console Serial Communications
- Comparison between the SAM9X60-Curiosity and SAM9X60-EK
- Booting Demo Linux Image
- Configuring and Building AT91Bootstrap with MPLAB X IDE for an MPLAB Harmony 3 Project
- Migrating an MPLAB Harmony 3 Application from the SAM9X60-EK to SAM9X60-Curiosity: rtt_periodic_timeout
- SAM9X60-Curiosity – Getting Started with MPLAB Harmony v3 Development: CSP Application: rtt_periodic_timeout
ATSAMA5D27-SOM1-EK1 Evaluation Kit

The ATSAMA5D27-SOM1-EK1 is a platform to develop with embedded Linux or MPLAB Harmony v3 Software Framework applications on an Arm Cortex-A5 MPU.
- Introduction
- Features
- Console Serial Communications
- Booting a Linux Image
- Booting from NOR Flash (QSPI) Memory
SAM9X60-EK Evaluation Kit

The SAM9X60-EK is designed for evaluating and prototyping with the high-performance, ultra-low power SAM9X60 ARM926EJ-S-based microprocessor running up to 600 MHz. You can develop with embedded Linux or MPLAB Harmony v3 Software Framework applications.