Using MPLAB® XC8 Compiler
Last modified by Microchip on 2025/08/26 05:30

Microchip’s latest compiler line, MPLAB® XC Compilers, provides a comprehensive solution for your project’s development software needs and replaces all MPLAB C and HI-TECH compilers. Features of the MPLAB XC8 compiler include:
- Supports all 8-bit PIC® and AVR® MCUs
- Integrates with MPLAB X Integrated Development Environment (IDE) to provide a full graphical front end:
- Editing errors and breakpoints match the corresponding lines in the source code
- Single step through C source code to inspect variables and structures at critical points
- Data structures with defined data types, including floating point, display in Watch windows
- Runs on Windows®, Linux®, and macOS®
- Offers different optimization levels to suit your needs with free downloads available
Getting Started
Reference Articles
- XC8 Microcontroller Device Families
- XC8 Defining Large Objects
- Memory Considerations When Using Flash Routines
- Powering Out of Reset
- Selective Code Protection
- Finding the Cause of Reset
- Using Hexmate on the Command Line
- Building XC8 Libraries
- Duplicated Functions
- Blocking External Table Reads
- Customizing User-Defined Sections
- Getting More Optimization out of the MPLAB XC8 Compiler
- Using Code Offset with PIC Devices
- Printing to the UART Console in MPLAB X IDE Simulator
- CRC Checksum Algorithms in Hexmate
- XC8 Common Macros