Field-Programmable Gate Array (FPGA) Design Tools
Last modified by Microchip on 2023/11/10 11:00
Field-Programmable Gate Array (FPGA) Design Tools
Libero® is Microchip's Field-Programmable Gate Array (FPGA) development environment for FPGAs. Libero has three different tools suites which are downloaded separately. Each Libero suite provides the functionality needed to develop an FPGA including entry, simulation, synthesis, place and route, as well as verification.

The Libero tool suite required depends on the FPGA family being used.
| Tools | Supported FPGA Families |
|---|---|
| Libero SoC PolarFire | PolarFire™ FPGA Family, SmartFusion®2, IGLOO®2 |
| Libero SoC | RTG4™, IGLOO®2, SmartFusion®2, SmartFusion, IGLOO, ProASIC®3 and Fusion® families |
| Libero IDE | Microsemi antifuse and legacy flash FPGAs |
Self-Paced Training
The material in these training modules exists elsewhere on this site in a general reference format. However, the training modules present it in an organized, step-by-step sequence to help you learn the topic from the ground up.
| Tutorial / Class Title |
|---|