SAMA7G54 EK MPLAB® Harmony v3 Bare-Metal Examples
Last modified by Microchip on 2026/10/19 16:55
| No | Title/Link | Hardware Board/Kit | Description |
|---|---|---|---|
| 1 | SAMA7G54-EK Features | SAMA7G54-EK | SAMA7G54-EK features |
2 | QSPI-XIP Example | SAMA7G54-EK | Execute an MPLAB® Harmony application from QSPI flash on SAMA7G54 Evaluation Kit |
3 | SAMA7G54-EK – Console Serial Communications | SAMA7G54-EK | Connect a host computer running a terminal emulation program to the SAMA7G54-EK serial debug port to access the console |
| 4 | SAM MPUs: Procedure to build at91bootstrap to boot MPLAB Harmony application from QSPI in SAMA7G54- EK using MPLAB X IDE | SAMA7G54-EK | Configure and build the second-stage bootloader to boot an MPLAB Harmony application from QSPI (Octa SPI) |
| 5 | SAM MPU’s: Procedure to Load Boot Configuration Packet to OTPC or Emulation SRAM in SAMA7G54-EK | SAMA7G54-EK | Configure Boot Configuration Packet (BCP) to boot at91bootstrap from QSPI Flash using SAM-BA® ISPP by writing BCP to OTPC or Emulation SRAM |
| 6 | SAMA7G54-EK – Configure and Build at91bootstrap for a MPLAB Harmony v3 Project with MPLAB X IDE | SAMA7G54-EK | Configure and build at91bootstrap for an MPLAB Harmony v3 project with MPLAB X IDE |
| 7 | SAMA7G54-EK – Configure and Build at91bootstrap to Load an MPLAB Harmony v3 Application from e.MMC Flash Memory | SAMA7G54-EK | Configure and build at91bootstrap to load an MPLAB Harmony v3 application from an e.MMC Flash memory |
| 8 | SAMA7G54-EK – Writing MPLAB Harmony v3 Application and at91bootstrap to e.MMC Flash Memory using SAM-BA ISPP | SAMA7G54-EK | Write MPLAB Harmony v3 application and at91bootstrap to an e.MMC Flash memory using SAM-BA ISPP |
| 9 | SAMA7G54-EK – Configure and Build at91bootstrap to Load an MPLAB Harmony v3 Application from NOR Flash (QSPI) Memory | SAMA7G54-EK | Configure and build at91bootstrap to load an MPLAB Harmony v3 application from a QSPI NOR Flash memory |
| 10 | SAMA7G54-EK – Writing MPLAB Harmony v3 Application and at91bootstrap to NOR Flash (QSPI) Memory using SAM-BA ISPP | SAMA7G54-EK | Write an MPLAB Harmony v3 application and at91bootstrap to a QSPI NOR Flash memory using SAM-BA ISPP |
| 11 | SAMA7G54-EK – Configure and Build at91bootstrap to Load an MPLAB Harmony v3 Application from SD Memory Card | SAMA7G54-EK | Configure and build at91bootstrap to load an MPLAB Harmony v3 application from an SD™ card Flash memory |
| 12 | SAMA7G54-EK – Copy MPLAB Harmony v3 Application and at91bootstrap to SD Memory Card | SAMA7G54-EK | Write an MPLAB Harmony v3 application and at91bootstrap to an SD card |
| 13 | SAMA7G54-EK - Getting Started with MPLAB Harmony v3 Development: CSP Application: pio_led_on_off_interrupt | SAMA7G54-EK | Get started on a CSP Harmony application with SAMA7G54-EK board on MPLAB X IDE 20 |
| 14 | eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 (AN5218) | SAMA7G54-EK | Application note describing how to execute an MPLAB Harmony application from QSPI Flash on board |
| 15 | SAM-BA ISPP | N/A | SAM-BA ISPP and command line interface |