Memory Xplorer Installation

Last modified by Microchip on 2024/03/26 16:25

Memory Xplorer System Requirements

For Memory Xplorer to function properly, the following hardware and software requirements must be met:

  • PC compatible system
  • An available USB port on PC
  • At least 2 GB of free disk space
  • Windows 10 or higher operating system

How to Install Memory Xplorer

The following steps are needed to successfully install the software:

Navigate to the Memory Xplorer Embedded Evaluation Platform page to Download Memory Xplorer.


Navigate to Downloads section of page.


Download and open the setup file:

Memory_Xplorer_x.x.x_x64_en-US.exe, where x.x.x indicates the software version.

Install the software according to the PC's software installation procedure.


Follow the Memory Xplorer Setup Wizard to install the Memory Xplorer software.

Note: It is recommended to reboot your computer after installation.

Note: If you need to reinstall or upgrade Memory Xplorer, you first must uninstall the previous version.

What's Next?

Now Memory Xplorer is installed, you can launch the application. See the "Launch Memory Xplorer" page for this procedure. 

Learn More

Back to top