Microchip Graphics Suite (MGS) Development Kits

Last modified by Microchip on 2026/01/09 08:13

Introduction

Microchip graphics development kits are hardware and software tools provided by Microchip Technology Inc. for the development of Graphical User Interfaces (GUIs) on embedded systems. These kits are designed to help engineers and developers create sophisticated graphics for applications that run on Microchip microcontrollers (MCUs) or microprocessors (MPUs).

Hardware Configurations

Microchip offers scalable embedded graphics solutions to support a wide range of display interfaces and hardware configurations across different platforms.

Integrated Graphics

Graphics-enabled MCUs and MPUs with integrated display controllers, 2D GPU and memory:

DeviceDisplay InterfaceGeneral DocumentationMicrochip Graphics Suite (MGS) Linux®MGS Harmony
SAMA7D65

Mobile Industry Processor Interface (MIPI®) Display Serial Interface (DSI)

Low-Voltage Differential Signaling (LVDS)

8-bit Serial RGB

 SAMA7D65 Curiosity Kit User's Guide 
SAM9x75 

MIPI DSI

LVDS

24-bit RGB

SAM9X75 Curiosity Kit User's Guide 
MIPI DSISAM9X75 Round Display Kit (RDK) 
SAM9x60 

24-bit RGB

 

Application Examples
SAMA5D2 

24-bit RGB

Application Examples
PIC32MZ DA

24-bit RGB

 Not Supported

Back to Top

Low Cost Controller-less (LCC)

General-purpose MCUs with 16-bit controller-less interface to RGB displays:

DeviceDisplay InterfaceMGS Harmony
PIC32CZ CA80

16-bit RGB

Application Examples
PIC32MZ EF

16-bit RGB

Application Examples
PIC32CK GC

16-bit RGB

Application Examples
SAME70

16-bit RGB

Application Examples
PIC32 BZ68-bit RGB

Back to Top

Dedicated External Controllers

General-purpose MCUs supporting 16- and 8-bit parallel 8080 or 4-wire Serial Peripheral Interface (SPI) display interfaces:

DeviceDisplay Interface

MGS Harmony

PIC32 BZ68-bit Parallel 8080
PIC32CX GC/SG

8-bit Parallel 8080

4-wire SPI

Application Examples
SAME5x/D5x

8-bit Parallel 8080

4-wire SPI

PIC32CM LE/LS4-wire SPIApplication Examples

Back to Top