Connecting Atmel-ICE to AVR and SAM
Last modified by Microchip on 2023/12/15 19:53
The Atmel-ICE probe has two 50-mil 10-pin JTAG connectors accessible on the front of the tool's enclosure. Both connectors are directly electrically connected but conform to two different pinouts - the AVR® JTAG header and the ARM Cortex Debug header.
The connector should be selected based on the pinout of the target board, and not the target MCU type. For example, a SAM device mounted in an AVR STK600 Starter Kit should use the AVR header.
Various cabling and adapters are available in the different Atmel-ICE kits. An overview of connection options is shown in the accompanying image.
Atmel-ICE Connection Options