Connecting Atmel-ICE to a SPI Target
Last modified by Microchip on 2023/12/15 19:57
In-System Programming uses the target Atmel AVR®’s internal Serial Peripheral Interface (SPI) to download code into the Flash and EEPROM memories. It is not a debugging interface. When designing an application PCB that includes an AVR with the SPI, the pinout on the accompanying image should be used.
SPI Header Pinout

Connection to a 6-pin 100-mil SPI header
Use the 6-pin 100-mil tap on the flat cable (included in some kits) to connect to a standard 100-mil SPI header.
Connection to a 6-pin 50-mil SPI header
Use the adapter board (included in some kits) to connect to a standard 50-mil SPI header.
Connection to a custom 100-mil header
The 10-pin mini-squid cable should be used to connect between the Atmel-ICE AVR connector port and the target board. Six connections are required, as described in the accompanying table.
Atmel-ICE SPI Pin Mapping