Enter a brief description of your changes
(Required)
Minor changes are by default collapsed in the page history.
No changes
The page does not exist yet.
Failed to load changes
Version by on
Leave Collaboration
Are you sure you want to leave the realtime collaboration and continue editing alone? The changes you save while editing alone will lead to merge conflicts with the changes auto-saved by the realtime editing session.
Data breakpoints on store operations may not work correctly.
The Application In/Out function cannot be used with PIC32M instruction trace (EM).
You cannot single step through an interrupt. Due to hardware restrictions, the debugger/emulator cannot jump to the interrupt vector memory location in Single Step mode.
Corruption of RAM during a read. During a read performed by the debugger/emulator, code will be pushed into memory at location 0xA0000800. Anything residing in this RAM area will be overwritten.
PIC32M MCUs only have an 8-bit pass count register. Therefore, the pass count range is limited to 0-255.
For PIC32MX1xx/2xx Devices Only
No Software breakpoint support on PIC32MX110/120/130/150/210/220/230/250Fxxxx devices. Due to memory sizes, there may only be hardware breakpoints.
For PIC32MZ Devices Only
A frozen peripheral can unfreeze when single stepping at or immediately after instructions that perform a read-modify-write on the Peripheral Control register. Workaround: Either use atomic Set/Clear registers such as T1CONSET or do not single step too close to instructions that modify xCON registers.
Menu
Microchip Support
Query Microchip Forums and get your questions answered by our community:
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.