Loadable Setup in the Project Window of the MPLAB® X IDE
Last modified by Microchip on 2024/06/24 06:33
Where to Find Loadables in the Project Window
Right-click on the "Loadables" folder in the Projects window (see accompanying image) and select an option:

- "Add Loadable Project" – select to add an existing project to your current project. Repeat to add additional projects.
- "Add Loadable Files" – select to add an existing hex file to your current project. Repeat to add additional hex files.
- "Properties" – Open the Project Properties window for Loading. See Loading Different Setups in the Project Properties Window of the MPLAB® X IDE.
Build your current project to build all projects and combine hex files into one. Any debug files will also be combined