Energy Management Utility Software Chart Features
Last modified by Microchip on 2023/11/10 11:06
![]()
The Energy Management Utility software provides a simple and effective way to evaluate the performance of Microchip's Analog Front End (AFE) products, such as MCP3910, MCP3911, MCP3913, and MCP3914. The easy-to-use chart features allow you to view the waveforms of various parameters and zoom in/out of different areas of the waveforms.
Zoom In
Click and drag the cursor over an area in the chart where you would like to zoom in. Release the mouse when you have finished selecting the area.
Zoom Out
In order to fully zoom out, click on the highlighted buttons shown in the accompanying figure.
Clicking on the Zoom Out button will only zoom out on the corresponding X or Y axes.