Step 1: DMA-Based CPU Optimization

Last modified by Microchip on 2026/07/28 11:49

Direct Memory Access (DMA)

DMA is a hardware feature that enables data to be transferred directly between memory locations or between memory and peripherals without requiring continuous CPU involvement. In a typical CPU-driven data transfer, the processor must repeatedly read data from the source and write it to the destination, which consumes CPU cycles and increases execution time. DMA addresses this limitation by offloading the data transfer task to a dedicated DMA controller.

On the PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit, the DMA controller is closely integrated with the system bus and memory architecture, allowing for efficient memory-to-memory transfers with minimal CPU intervention.

The CPU configures the DMA controller by specifying the source memory address, destination memory address and transfer size.

The DMA channel is then enabled and optional interrupts can be configured to notify the CPU upon transfer completion.


DMA-Based Data Transfer and CPU Resource Optimization

One of the key advantages of DMA is that it frees the CPU from handling repetitive data transfer tasks while the DMA controller manages data movement.

The CPU can execute other application codes.

The CPU can enter low-power or idle modes to conserve energy.

System responsiveness improves, especially in real-time and multitasking applications.

This makes DMA especially valuable in embedded systems, where efficient CPU utilization and deterministic performance are critical.

Back to Top

Next Page