Toggle the parent tree of Step 1: Hardware Timers. Learn Products at Microchip Toggle the hierarchy tree under Learn Products at Microchip. … Hands-On Embedded Systems: A Progressive Lab Series From Microcontroller Foundations to SoC Protocol Mastery Toggle the hierarchy tree under Hands-On Embedded Systems: A Progressive Lab Series From Microcontroller Foundations to SoC Protocol Mastery. Beginner Lab 5: LED Toggle With Timer Module Toggle the hierarchy tree under Beginner Lab 5: LED Toggle With Timer Module. Step 1: Hardware Timers Toggle the hierarchy tree under Step 1: Hardware Timers.
Understanding Hardware Timers
A hardware timer is a peripheral inside the microcontroller that counts clock cycles independently of the main CPU.
Timers can generate precise time intervals, trigger interrupts, or toggle outputs without occupying the CPU.
Hardware timers are not affected by code execution or compiler optimizations, providing accurate and consistent timing.
The CPU is free to perform other tasks or enter low-power modes while the timer runs.
Timers can be used for periodic interrupts, Pulse Width Modulation (PWM) generation, event counting and more.
The following table highlights the key differences between software-based delays and hardware timer-based delays
Feature Software Delay (Loops) Hardware Delay (Timers) Precision Low (Affected by code/CPU) High (Hardware-Controlled) CPU Usage High (CPU busy waiting) Low (CPU free during delay) Power efficiency Poor Good (Can sleep during delays) Complexity Simple Moderate
Back to Top
Next Page
Information contained on this site regarding device applications and the like is provided only for your convenience and may be superseded by updates. It is your responsibility to ensure that your application meets with your specifications. MICROCHIP MAKES NO REPRESENTATIONS OR WARRANTIES OF ANY KIND WHETHER EXPRESS OR IMPLIED, WRITTEN OR ORAL, STATUTORY OR OTHERWISE, RELATED TO THE INFORMATION, INCLUDING BUT NOT LIMITED TO ITS CONDITION, QUALITY, PERFORMANCE, MERCHANTABILITY OR FITNESS FOR PURPOSE. Microchip disclaims all liability arising from this information and its use. Use of Microchip devices in life support and/or safety applications is entirely at the buyer's risk, and the buyer agrees to defend, indemnify and hold harmless Microchip from any and all damages, claims, suits, or expenses resulting from such use. No licenses are conveyed, implicitly or otherwise, under any Microchip intellectual property rights.