Create a new project with PIC32CM LS00 Curiosity Nano+ Touch Evaluation Kit (refer to Lab 1, Step 2). Once the project is created and MCC is launched, go to Device Resource > Libraries > Harmony > Peripherals > TC > TC0. (Either double-click on TC0 or click + which is near to TC0.)
Click Expand All in Configuration Options to view the configurations for TC0.
Configure TC0 as shown in the accompanying image.
Select Arm TrustZone for Armv8-M under the Plugins drop-down.
Select Peripheral Configuration in Arm® TrustZone® for Armv8-M plugin.
Click on TC0 under the Peripherals section to change TC0 from the Secure region to the Non-Secure region.
Go to Pin Configuration under the Plugins drop-down.
Configure the PA15 pin (user LED) as shown in the accompanying image.
If you need to work with Microchip Support staff directly, you can submit a technical support case. Keep in mind that many questions can be answered through our self-help resources, so this may not be your speediest option.