Microchip Plugins available in the MPLAB® X IDE

Last modified by Microchip on 2025/10/02 08:32

Overview

Here are some of the Microchip Plug ins for the MPLAB® X IDE. More are added all the time.  We will cover more as they become available.

Applications Launcher

The App Launcher plug-in provides the ability to launch any application within MPLAB X IDE. You can configure any number of applications.

Code Profiler

This plugin for MPLAB X IDE works with the MPLAB REAL ICE™ In-Circuit Emulator to display time-stamped function profiling of running project code, enhancing the software debugging capabilities of MPLAB X IDE.

Halt Notifier

The Halt Notifier provides the ability to customize any action when target gets halted. Notifications can be customized with actions e.g. sending mail, audio alert, running scripts based on the users.
1) Fixed authentication issue with gmail/ yahoo/ outlook server (SSR: XPI-66)

PC-lint

PCLint Plugin provides a LINT and MISRA standard check on Microchip source files created using MPLABX IDE.

MPLAB Data Visualizer

MPLAB® Data Visualizer is a graphical run-time debugging tool that can display run-time variables, functions, and power data of an embedded application.

Machine Learning

 The Machine Learning Partners plugin allows you to capture and transmit data to our Machine Learning (ML) partner platforms where you can develop machine learning solutions that can be deployed in your embedded application.