Emulation Header Features
Last modified by Microchip on 2023/12/22 13:34
Emulation header features depend on the debug tool used. The following table shows a list of all available emulation header features, and which features are supported on which tool. Use the links in the table for more information on that feature.
Table: Emulation Header Features by Hardware Tool
| Feature | RI | ICD3 | PK3 |
| Runtime Watches (see also Runtime Watch, Breakpoint, and Trace Resources) | ✔ | ✘ | ✘ |
| Real Time Hardware Instruction Trace (see also Runtime Watch, Breakpoint, and Trace Resources) | ✔ | ✘ | ✘ |
Hardware Address/Data Breakpoints
| ✔ | ✔ | ✔ |
Enhanced Event Breakpoints
| ✔ | ✔ | ✔ |
Event Combiners
| ✔ | ✔ | ✔ |
| Stopwatch Cycle Counter | ✔ | ✔ | ✔ |
| Trigger In/Out | ✔ | ✔ | ✔ |
| View Hardware Stack On Halt | ✔ | ✔ | ✔ |
| Previous Program Counter | ✔ | ✔ | ✔ |
| Background Debug | ✔ | ✔ | ✔ |
| Legend: RI = MPLAB® REAL ICE™ In-Circuit Emulation ICD3 = MPLAB ICD 3 In-Circuit Debugger PK3 = MPLAB PICkit™ 3 In-Circuit Debugger |