Linux 4 SAM

Last modified by Microchip on 2025/12/02 09:04

Linux4SAM

Welcome to Linux4SAM

Welcome to the main starting point for Linux® OS on Microchip microprocessors (MPUs). It aims to centralize information about the Linux kernel and open-source projects related to products based on Arm® cores, also known as AT91.

Our goal is to be an interface with open-source projects that include AT91 support. We do not want to duplicate information, but to link as much as possible to good resources available on the web.

Keep an eye on this website for updates. We will try to make it live with the open-source community and update AT91 information in those pages. 

Questions, feedback, patches, and enhancements are the way open-source communities live. Go to the "Links to Communities" page to interact with the material presented on this website.

Fork me on GitHub

Latest News

Linux4SAM 2025.10 Demo Directory   new.gif

See the new demo available for SAMA7D65 Curiosity Pro, SAMA7D65 Curiosity, SAM9X75 Curiosity, SAMA7G5-EK, SAMA5D29 Curiosity, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 Curiosity boards based on updated components:

  • Linux4Microchip based on Linux kernel 6.12.x (+ Long Term Support (LTS) maintenance updates up to v6.12.48)
  • U-Boot-mchp based on U-Boot 2025.07 with support for running under OP-TEE
    • Updated device tree, SDMMC, QSPI, NAND
  • AT91Bootstrap 4.0.12 with support for loading OP-TEE
  • Oecore (Yocto Project® Reference Distro) 5.0.13 (Scarthgap) with security LTS updates
  • Buildroot generated from 2025.02.5 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Support for OP-TEE for SAMA7G5EK board and dedicated initial image build for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release
  • Systemd support in Buildroot and Yocto Project
  • New version for Microchip Graphics Suite - Linux (MGS) 1.12 and associated applications
  • New version for Microchip CryptoAuthLib (Cryptoauthlib) 3.7.9 required to communicate with Microchip Security devices
  • New version for OP-TEE Trusted OS (OP-TEE OS) 4.7.0

New in This Kernel Release

  • Integration of stable Long Term Support (LTS) kernel updates up to v6.12.48
  • Add initial support for SAMA7D65 Curiosity Pro board.
  • Add WPA3 support for WILC3000, unified WILC S02 device support, FW 16.5 WIFi / BLE driver.
  • Add support for DRM atomic operations.
  • Enhanced DRM/HLCDC, LVDS, and DSI controller support for SAMA7D65 and SAM9X7.
  • Fix UART and SPI FIFO size for SAMA5D2, SAMA7G5 and SAMA7D65.
  • Use  CLASSD conservative timings for SAMA5D2, SAM9x60 and SAM9x75.
  • Use GPIO to detect SD Card presence instead of polling for SAMA7D65 Curiosity.
  • Support for powering off the SD Card on SAMA7D6.
  • Add aliases for SDMMC in boards device trees.
  • Implement SDMMC tunning errata for SAMA5D2 and SAMA7D6
  • Add support for pin polarity for GPIOs used as ULP1 wake up sources.
  • Add support for SPI controller to use the optional GCLK as clock source.
  • Add I3C driver for SAMA7D65 and LSM6DSx sensor.
  • Improve ISC driver by exporting histogram statistics to users pace, add hue and saturation as v4l2 controls and improve Grey World AWB.
  • Implement USB device disconnect PHY workaround.
  • Add external REFCLK support in MACB for RMII / RGMII PHYs. Enable RMII support for SAMA7 GMAC.

New Yocto Project and Buildroot features:

  • Yocto Project: Updated to the new LTS release 5.0.13 (Scarthgap)
  • Buildroot release 2025.02 LTS revision 2025.02.5

Images for the following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained, SAM9X60 EK.

  • However, no source code for these boards is removed

Demo Images

Choose headless (no video) or graphics option, your root filesystem flavor, and flash.

Yocto Project SDK based on Linux4SAM 2025.10 release (Yocto Project 5.0.13 Scarthgap)

Buildroot SDK based on Linux4SAM 2025.10 release (Buildroot 2025.02.5)

And all goodies of previous Linux4SAM revisions!

Linux4SAM 2025.04 Demo Directory

See the new demo available for SAMA7D65 Curiosity, SAM9X75 Curiosity, SAMA7G5-EK, SAMA5D29 Curiosity, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 Curiosity boards based on updated components:

  • Linux4Microchip based on Linux kernel 6.12.x (+ Long Term Support (LTS) maintenance updates up to v6.12.22)
  • U-Boot-mchp based on U-Boot 2024.07 with support for running under OP-TEE
    • Updated device tree, SDMMC, QSPI, NAND
  • AT91Bootstrap 4.0.11 with support for loading OP-TEE
  • Poky (Yocto Project® Reference Distro) 5.0.3 (Scarthgap) with security LTS updates
  • Buildroot generated from 2024.02.6 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Support for OP-TEE for SAMA7G5EK board and dedicated initial image build for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release
  • Systemd support in Buildroot and Yocto Project
  • New version for Microchip Graphics Suite - Linux (MGS) 1.11 and associated applications
  • New version for Microchip CryptoAuthLib (Cryptoauthlib) 3.7.7 required to communicate with Microchip Security devices
  • New version for OP-TEE Trusted OS (OP-TEE OS) 4.6.0

New in This Kernel Release

  • Integration of stable LTS kernel updates up to v6.12.22
  • Improve support for SAMA7G65 Curiosity board
  • Add initial support for SAMA7G54 SoM and SAM9x75 SoM
  • Add support for unified WILC S02 FW 3.1 and WILC 1000/3000 FW 16.4 Wi-Fi® and Bluetooth® LE driver
  • Add initial support for GFX2D GPU
  • Add support for ASRC peripheral to peripheral for SAMA7G65
  • Enable WM8731 audio codec as a module
  • Add shutdown controller support for SAM9X7 SoC
  • Improve SoC driver with support for SAMA7D65
  • Crypto
    • Add fallback for unsupported ESP header length (not multiple of four words)
  • Clock
    • Configure ACR register in all PLL settings. Update clock API usage for SAMA7G5 and SAMA7D65
  • OP-TEE
    • Update SCMI for SAMA7G5 to include GCLK for PDMC0 and PDMC1
  • QSPI
    • Add support for SAMA7D65
  • Added support for PAC194X and PAC195X current and power monitors
  • Added support for LAN9646 and updated support for LAN937X, KSZ9896, KSZ9477 gigabit Ethernet switches

New Yocto Project and Buildroot features:

  • Yocto Project: Updated to the new LTS release 5.0.3 (Scarthgap)
  • Buildroot release 2024.02 LTS revision 2024.02.6

Images for the following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained, SAM9X60 EK.

  • However, no source code for these boards is removed

Demo Images

Choose headless (no video) or graphics option, your root filesystem flavor, and flash.

Yocto Project SDK based on Linux4SAM 2025.04 release (Yocto Project 5.0.3 Scarthgap)

Buildroot SDK based on Linux4SAM 2025.04 release (Buildroot 2024.02.6)

And all the goodies of previous Linux4SAM revisions!

SAMA7D65 2025.02 Demo Directory

New demo available for SAMA7D65 Curiosity board. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.6.64
  • AT91Bootstrap based on version 4.0.10. Added support for DDR2, LPDDR2, DDR3, LPDDR3 with newer at91bootstrap-4.x branch.
  • Yocto Project 5.0.3 (Scarthgap) with security LTS updates
  • Buildroot generated from 2024.02.6 LTS revision using buildroot external
  • Use of Device Tree Overlays to configure the hardware: use of LCD, mikroBUS™ SPI flash, PWM, ...
  • Systemd support in Buildroot and Yocto Project
  • New version for Microchip Graphics Suite (MGS) 1.10 - Linux and associated applications

New Kernel Features

  • Integration of stable Long Term Support (LTS) kernel updates up to v6.6.64
  • Add support for SAMA7D65 Curiosity board
  • Basic Support
    • Timers:
      • TCB and PIT64
      • PWM and TC PWM supported
    • DMA: for peripherals and memory to memory usage
    • PMC:
      • Marked MCK3 as critical for proper low power mode operation.
      • Adjusted max frequencies and allowed MCK3 and MCK5 to be referenced in DT.
    • PIO:
      • Added support for GPIO wakeup in low power modes.
    • Serial:
      • Support for USART and console.
      • Added debug UART for DEBUG_LL.
    • I2C / SPI / USART (Flexcom):
      • Added support for I2C, SPI, and USART on flexcoms.
      • Add recovery GPIOs for I2C for SAMA7D65 Curiosity board.
    • Button and LED:
      • Added user button support on GPIOs.
      • Added multi-color LED.
  • ADC: Cover All Linux-Related Features + Triggers
    • Adapted the ADC driver for SAMA7D65, including support for temperature calibration data and triggers.
  • Thermal Supervision Functions
    • Added thermal zones and temperature sensor ADC features.
    • Thermal Support with OTP Data Retrieval: thermal zones, temperature sensor, and calibration support.
    • New OTPC driver also supports Thermal management features in emulation mode.
  • Power Management
    • ULP0 / ULP1 / Backup with Self-Refresh (BSR) Modes.
    • DVFS Support with Maximum CPU Clock (1 GHz) and added configuration for CPU frequency operating points.
  • Crypto Engines: TDES, SHA, AES
  • SD-Card Support:
    • Added support for SD-Card and MMC / eMMC in basic modes.
    • SDIO Mode Tested with WILC1000 / WILC3000.
  • Ethernet Support:
    • Added support for Ethernet GMAC0 and GMAC1.
  • Display Sub-System
    • Added support for XLCDC on SAMA7D65.
    • Added support for LCD backlight.
    • Added support for SAMA7D65 XLCDC's PWM used for backlight.
    • MIPI-DSI Controller:
      • Added support for the Microchip DSI controller on SAMA7D65.
      • Microchip MIPI Screen Portrait Mode: support for Microchip AC40T08A MIPI Display.
    • LVDS Controller:
      • Enabled LVDS serializer support for display pipeline.
      • Microchip LVDS Screen Landscape Mode: support for AC69T88A LVDS Display WVGA Rev 1.
    • MaXTouch Touchscreen Controller: Enabled touchscreen using the atmel_mxt_ts driver on I2C.
    • Screen Identification from U-Boot: support for identifying the screen to be used and loading the right Device Tree Overlay.
  • CAN / CAN-FD
    • Added support for CAN interfaces on SAMA7D65 Curiosity board.
  • USB Host on All Ports (USBA (J3), USBB (J23) and USBC (J24))
    • Added OHCI, and EHCI support to SAMA7D65 curiosity board.
    • Added support for USB serial devices.
  • USB Gadget (No USB-C Features)
    • Added support for USB gadget on port USBA (J3).

 Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

And all goodies of previous Linux4SAM revisions!

Linux4SAM 2024.10 demo directory

New demo available for SAM9X75 CuriositySAMA7G5-EKSAMA5D29 CuriositySAMA5D27 SOM1 EKSAMA5D27 WLSOM1 EKSAMA5D2 ICP and SAM9X60 Curiosity boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.6.x (+ LTS maintenance updates up to v6.6.51)
  • U-Boot-mchp based on U-Boot 2024.07 with support for running under OP-TEE. Updated Device tree, SDMMC, QSPI.
  • AT91Bootstrap 4.0.10 with support for loading OP-TEE
  • Poky (Yocto Project Reference Distro) 5.0.3 (Scarthgap) with security LTS updates
  • Buildroot generated from 2024.02.6 LTS revision using buildroot externalSupport for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Initial support for OP-TEE for SAMA7G5EK board and dedicated initial image build for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release
  • Systemd support in Buildroot and Yocto Project
  • New version for Microchip Graphics Suite - Linux (MGS) 1.10 and associated applications
  • New version for Microchip CryptoAuthLib(Cryptoauthlib) 3.7.6 required to communicate with Microchip Security devices
  • New version for OP-TEE Trusted OS (OP-TEE OS) 4.4.0

New in This Kernel Release

  • Integration of stable Long Term Support (LTS) kernel updates up to v6.6.51

  • Added suspend/resume support to the KSZ DSA driver.
  • Added preliminary support for unified WILC S02 V3 and WILC V16.3 WiFi / BLE driver.
  • Added support for SCMI clock, secure calls, secure suspend for SAMA7G5 to support OP-TEE.
  • Added the number of channels for the DMA controller in the device tree for SAMA7G5, documented dma-channels property.
  • Added PMC PLL Analog Control Register (ACR) in all PLL settings.
  • Enabled DRM_PANEL_LVDS in the at91_dt_defconfig.
  • Enabled WM8731 codec as a module for sama7, sama5 and at91 defconfigs
  • Enhancements for Microchip LVDS:
  • Fixed realbits value for SAMA7G5 in the at91-sama5d2_adc driver.
  • Configured MMC_SPI as a loadable module for sama5_defconfig
  • Added RMII Ethernet support for SAM9x75
  • Add no-1-8-v property to sdmmc0 dts node to fix USB VBUS voltage on SAMA5D29 Curiosity and SAMA5D27 WLSoM1-EK.
  • Configure Backup Unit Power Switch to automatic mode for SAMA7G5 (used when entering Backup Self-Refresh).
  • Skip ALSA restoration if sub-stream runtime is uninitialized for PDMC on SAMA7G5.
  • Add all Flexcom nodes in SAMA7G5 dtsi.
  • QSPI: switch to generic flags in the driver caps.
  • Add initial support for the upcoming SAMA7G5 Curiosity board.

New Yocto Project / Buildroot features:

  • Yocto Project: Updated to the new LTS release 5.0.3 (Scarthgap)
  • Buildroot release 2024.02 LTS revision 2024.02.6
Information

images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained, SAM9X60 EK.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Yocto Project SDK based on Linux4SAM 2024.10 release (Yocto Project 5.0.3 Scarthgap)

Buildroot SDK based on Linux4SAM 2024.10 release (Buildroot 2024.02.6)

And all goodies of previous Linux4SAM revisions!

SAMA7D65 demo

New demo available for SAMA7D65 Curiosity board. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.6.23
  • AT91Bootstrap based on version 4.0.9. Added support for DDR2, LPDDR2, DDR3, LPDDR3 and SiP 2Gb or SiP 1Gb with newer at91bootstrap-4.x branch.
  • Yocto Project 4.0.17 (Kirkstone) with security LTS updates
  • Buildroot generated from 2024.02.1 LTS revision using buildroot external
  • Use of Device Tree Overlays to configure the hardware: use of LCD, mikroBUS SPI flash, PWM, ...
  • Systemd support in Buildroot and Yocto Project
  • Microchip Graphics Suite MGS-Linux / EGT) 1.9 and associated applications

New kernel features:

  • Integration of stable Long Term Support (LTS) kernel updates up to v6.6.23
  • Add support for SAMA7D65 Curiosity board
  • Basic Support
    • Timers:
      • TCB and PIT64
      • PWM and TC PWM supported
    • DMA: for peripherals and memory to memory usage
    • PMC:
      • Marked MCK3 as critical for proper low power mode operation.
      • Adjusted max frequencies and allowed MCK3 and MCK5 to be referenced in DT.
    • PIO:
      • Added support for GPIO wakeup in low power modes.
    • Serial:
      • Support for USART and console.
      • Added debug UART for DEBUG_LL.
    • I2C / SPI / USART (Flexcom):
      • Added support for I2C, SPI, and USART on flexcoms.
      • Add recovery GPIOs for I2C for SAMA7D65 Curiosity board.
    • Button and LED:
      • Added user button support on GPIOs.
      • Added multi-color LED.
  • ADC: Cover All Linux-Related Features + Triggers
    • Adapted the ADC driver for SAMA7D65, including support for temperature calibration data and triggers.
  • Thermal Supervision Functions
    • Added thermal zones and temperature sensor ADC features.
    • Thermal Support with OTP Data Retrieval: thermal zones, temperature sensor, and calibration support.
  • Power Management
    • ULP0 / ULP1 / Backup with Self-Refresh (BSR) Modes.
    • DVFS Support with Maximum CPU Clock (1 GHz) and added configuration for CPU frequency operating points.
  • Crypto Engines: TDES, SHA, AES
  • SD-Card Support:
    • Added support for SD-Card and MMC / eMMC in basic modes.
    • SDIO Mode Tested with WILC1000 / WILC3000.
  • Ethernet Support:
    • Added support for Ethernet GMAC0 and GMAC1.
  • Display Sub-System
    • Added support for XLCDC on SAMA7D65.
    • Added support for LCD backlight.
    • Added support for SAMA7D65 XLCDC's PWM used for backlight.
    • MIPI-DSI Controller:
      • Added support for the Microchip DSI controller on SAMA7D65.
      • Microchip MIPI Screen Portrait Mode: support for Microchip AC40T08A MIPI Display.
    • LVDS Controller:
      • Enabled LVDS serializer support for display pipeline.
      • Microchip LVDS Screen Landscape Mode: support for AC69T88A LVDS Display WVGA Rev 1.
    • MaXTouch Touchscreen Controller: Enabled touchscreen using the atmel_mxt_ts driver on I2C.
    • Screen Identification from U-Boot: support for identifying the screen to be used and loading the right Device Tree Overlay.
  • CAN / CAN-FD
    • Added support for CAN interfaces on SAMA7D65 Curiosity board.
  • USB Host on All Ports (USBA (J3), USBB (J23) and USBC (J24))
    • Added OHCI, and EHCI support to SAMA7D65 curiosity board.
    • Added support for USB serial devices.
  • USB Gadget (No USB-C Features)
    • Added support for USB gadget on port USBA (J3).

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

And all goodies of previous Linux4SAM revisions!

Linux4SAM 2024.04 demo directory

New demo available for SAM9X75 CuriositySAMA7G5-EK, SAMA5D29 Curiosity, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 Curiosity boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.6.x (+ LTS maintenance updates up to v6.6.23)
  • U-Boot-mchp based on U-Boot 2023.07.02 with support for running under OP-TEE. Updated Device tree, SDMMC, QSPI (SPL for SAMA5D2 based boards was removed since 2022.10 release)
  • AT91Bootstrap 4.0.9 with support for loading OP-TEE
  • Yocto Project 4.0.17 (Kirkstone) with security LTS updates
  • Buildroot generated from 2024.02.1 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release
  • Systemd support in Buildroot and Yocto Project
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.9 and associated applications
  • New version for Microchip CryptoAuthLib (Cryptoauthlib) 3.7.4 required to communicate with Microchip Security devices
  • New version for OP-TEE Trusted OS (OP-TEE OS) 4.2.0

New Kernel Features

  • Integration of stable kernel updates up to v6.6.23
  • Add support for SAM9x75 Curiosity board
  • Add support for LAN8840 EDS2 Daughter Card
  • Fix suspend / resume for LAN8840 Gigabit Ethernet PHY
  • Add support for AC69T88A LVDS Display WVGA Rev 1
  • Fix DDR self-refresh impedance calibration for SAMA7G5
  • Add ADC hardware trigger support for SAM9x75
  • Fix ASOC: CLASSD platform driver initialization
  • Add support for MIPI DSI controller for SAM9x75
  • Add support for Microchip AC40T08A MIPI Display
  • Update WILC firmware and driver for Linux 6.6
  • Fix VDEC driver for Linux 6.6

New Yocto Project / Buildroot features:

  • Yocto Project: Updated to the new LTS release 4.0.17 (Kirkstone)
  • Buildroot release 2024.02 LTS revision 2024.02.1

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained, SAM9X60 EK.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Yocto Project SDK based on Linux4SAM 2024.04 release (Yocto Project 4.0.17 Kirkstone)

Buildroot SDK based on Linux4SAM 2024.04 release (Buildroot 2024.02.1)

And all goodies of previous Linux4SAM revisions!

Linux4SAM 2023.10 demo directory

New demo available for SAMA7G5-EK, SAMA5D29 Curiosity, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 Curiosity boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.1.x (+ LTS maintenance updates up to v6.1.55)
  • AT91Bootstrap 4.0.8 with support for loading OP-TEE
  • U-Boot-mchp based on U-Boot 2023.07.02 with support for running under OP-TEE. Updated Device tree, SDMMC, QSPI (SPL for SAMA5D2 based boards was removed since 2022.10 release)
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.8 and associated applications
  • New version for Microchip CryptoAuthLib (Cryptoauthlib) 3.7.0 required to communicate with Microchip Security devices
  • New version for OP-TEE Trusted OS (OP-TEE OS) 4.0.0
  • Yocto Project 4.0.13 (Kirkstone) with security LTS updates
  • Buildroot generated from 2023.02.5 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release
  • New systemd init system (version 252) support in Buildroot and Yocto Project (It replaces the old SysV Init)

New Kernel Features

  • Integration of stable kernel updates up to v6.1.55
  • Add initial support for SAM9x75 Curiosity
  • Add initial support for SAMA5D29 Curiosity
  • Add SAM9x75 XLCD controller driver
  • Add Sitronix ST7262 panel support
  • Add AC69T88A LVDS Display Panel
  • Add SAM9x75 QSPI controller driver
  • Add SAM9x75 NAND controller driver
  • Display in kernel config in /proc/config.gz
  • Crypto: fallback for unsupported ESP header, match AES CBC block size with generic implementation
  • IIO: add support for MCP3564 - 2/4/8 channel 153.6 ksps low-noise 24 bit Delta-Sigma ADC
  • Add initial support for RNBD451 Bluetooth® Low Energy Module
  • Add support for AT25FF321A 4MB SPI flash memory
  • Add support for LAN8830, LAN8840, LAN8840, KSZ8091, KSZ9477, VSC8541 Ethernet PHY

New Yocto Project / Buildroot features:

  • Yocto Project: Updated to the new LTS release 4.0.13 (Kirkstone)
  • Buildroot release 2023.02 LTS revision 2023.02.5

Images for following boards are not generated:

SAMA5D2 PTC EK,
SAMA5D2 Xplained
SAMA5D3 Xplained
SAMA5D4 Xplained
SAM9X60 EK

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Yocto Project SDK based on Linux4SAM 2023.10 release (Yocto Project 4.0.13 Kirkstone)

Buildroot SDK based on Linux4SAM 2023.10 release (Buildroot 2023.02.5)

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2023.04 demo directory

New demo available for SAMA7G5-EK, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICPSAM9X60 EK and SAM9X60 Curiosity boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 6.1.x (+ LTS maintenance updates up to v6.1.22)
  • AT91Bootstrap 4.0.6 with support for loading OP-TEE
  • U-Boot 2022.01 with support for Common Clock Framework for SAMA5D2 SoC, SPL for SAMA5D2 based boards no longer available, support for running under OP-TEE and various other fixes in Devicetree area, SDMMC, QSPI
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.7 and associated applications
  • Yocto Project 4.0.9 (Kirkstone) with security LTS updates.
  • Buildroot generated from 2022.02.5 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Buildroot SDK generated and deployed with the release
  • Yocto Project SDK generated and deployed with the release

New kernel features:

  • Integration of stable kernel updates up to v6.1.22
  • Runtime PM support for at_xdmac DMA driver
  • System suspend/resume for at_xdmac DMA driver
  • Fixes for at_xdmac DMA driver to avoid failure on DMA channels on system suspend/resume
  • Runtime PM support for Microchip SPDIFTX driver
  • System suspend/resume support for Microchip SPDIFTX driver
  • Cleanups and improvements for Microchip SPDIFTX driver
  • Runtime PM support for Microchip PDMC driver
  • System suspend/resume support for Microchip PDMC driver
  • Fix poc noises when starting capture for Microchip PDMC driver
  • Runtime PM support for Microchip SPDIFRX driver
  • System suspend/resume support for Microchip SPDIFRX driver
  • Fix controls for Microchip SPDIFRX driver to avoid concurrency on hardware resources
  • Cleanups and improvements for Microchip SPDIFRX driver
  • Removed atmel-sdramc driver and handle the clocks on proper clock drivers
  • Fix imbalanced reference counter on Ethernet device that made ULP modes to fail
  • Runtime PM support on SPI driver
  • Delay timer support on Microchip PIT64B driver
  • Cleanups on pinctrl driver to avoid potential leaks and simplify code
  • Support for line bias flags that have been implemented in gpio API for at91 pio4 pinctrl driver
  • Support for push-pull configuration in at91 pio4 pinctrl driver
  • Zero length message digest support for hmac in atmel-sha driver
  • Detection of in-place operations with two sg lists in atmel-tdes and atmel-aes drivers
  • Match cfb block size with generic implementation in atmel-aes driver
  • Microchip ISC/XISC mainline compatible drivers
  • Enable PAC1934 support on SAMA7G5-EK, SAMA5D2-ICP, SAM9X60-EK boards
  • Fix PTP TX timestamp handling due to padding and improve PTP TX timestamp on MACB driver
  • Enable PTP support on SAMA7G5
  • Enable SAMA7G54 SiPs

New Yocto Project / Buildroot features:

  • Yocto Project: Updated to the new LTS release 4.0.9 (Kirkstone)
  • Buildroot release with security bump, 2022.02 LTS revision 2022.02.5

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

  • NAND and eMMC media types were flashed using SAM-BA 3.5

Yocto Project SDK based on Linux4SAM 2023.04 release (Yocto Project 4.0.9 Kirkstone)

Buildroot SDK based on Linux4SAM 2023.04 release (Buildroot 2022.02.5)

And all goodies of previous Linux4SAM revisions!


SAMA7D65 Curiosity board
SAM9X75
ATSAMA5D29
EV40E67A
EV26C77A
DM320117
ATSAM5D27-som1-EK1
ATSAM5D27-som1-EK1


Linux4SAM 2022.10 demo directory

New demo available for SAMA7G5-EK, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICPSAM9X60 EK and SAM9X60 Curiosity boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 5.15.x(+ LTS maintenance updates up to v5.15.68)
  • AT91Bootstrap 4.0.5 with support for loading OP-TEE
  • U-Boot 2022.01 with new support for Common Clock Framework for SAMA5D2 SoC, SPL for SAMA5D2 based boards no longer available, support for running under OP-TEE and various other fixes in Device tree area, SDMMC, QSPI
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.5 and associated applications
  • Yocto Project 4.0.3 (Kirkstone) with security LTS updates.
  • Buildroot generated from 2022.02.5 LTS revision using buildroot external
  • Support for OP-TEE for SAMA5D27 SOM1 EK board and dedicated pair of images built for running under OP-TEE
  • Buildroot SDK generated and deployed with the release

New kernel features:

  • Integration of stable kernel updates up to v5.15.68
  • Enable RTT driver for SAM9x60 Curiosity
  • Fix phylink suspend / resume on SAMA7G5
  • Serial: enable GCLK usage for SoCs that support it to get better baud rate accuracy
  • Improve thermal management calibration for SAMA7G5
  • Backport of LAN93XX drivers from upstream
  • Enable OP-TEE support for SAMA5D2 SoM1-EK
  • DMA: convert HDMAC driver to use virt-dma
  • Add support for MCP251xfd CAN driver

New Yocto Project / Buildroot features:

  • Yocto Project: Updated to the new LTS release 4.0.3 (Kirkstone)
  • Update Buildroot release with security bump, 2022.02 LTS revision 2022.02.5

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

  • NAND and eMMC media types were flashed using SAM-BA 3.5

Yocto Project SDK based on Linux4SAM 2022.10 release (Yocto Project 4.0.3 Kirkstone)

Buildroot SDK based on Linux4SAM 2022.10 release (Buildroot 2022.02.5)

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2022.07 Curiosity demo directory

New demo available for SAM9X60 Curiosity board. Based on updated components:

  • Linux4Microchip based on Linux kernel 5.15.32
  • Update to a new version AT91Bootstrap 4.0.4
  • U-Boot 2022.01 with Optimized/Improved NAND driver supporting Device Model
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.4 and associated applications
  • Yocto Project 3.1 (Dunfell) with security LTS updates
  • Buildroot generated from 2022.02.1 LTS revision using buildroot external

Enhancements are added on top of the official v5.15 Linux kernel tag where most of the Microchip SoC features are already supported.

Here are the main additional enhancements:

  • Addition of support for the new SAM9X60 Curiosity kit

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

  • NAND and eMMC media types were flashed using SAM-BA 3.5

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2022.04 demo directory

New demo available for SAMA7G5-EK, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 EK boards. Based on updated components:

  • Linux4Microchip based on Linux kernel 5.15.x(+ LTS maintenance updates up to v5.15.32)
  • AT91Bootstrap 4.0.3 with new support for MMU and Caches for copy speed improvement for sama5 and sam9x60 MPUs.
  • U-Boot 2022.01 with PDA screen detection at boot timeFIT image support and overlay support
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.3.1 and associated applications
  • New version for WILC driver and firmware and jump to version 15.7
  • New MPU support SAMA7G5 and new board support SAMA7G5-EK
  • Yocto Project 3.1 (Dunfell) with security LTS updates.
  • Buildroot generated from 2022.02.1 LTS revision using buildroot external

New kernel features:

  • Update to a new LTS kernel version : 5.15
  • Integration of stable kernel updates up to v5.15.32
  • Addition of the new SAMA7G54 SoC as part of the SAMA7G5 family
  • WILC: Update driver & firmware to 15.7 with WPA3 security support
  • Add support for Sony imx274 camera sensor
  • ISC driver moved to media controller paradigm for image acquisition pipeline (MIPI CSI-2)
  • Support for External Interrupt Controller (EIC) available on SAMA7G5
  • Add Dynamic Voltage and Frequency Scaling (DVFS) support with Operating Performance Points (OPP) for 90MHz, 250MHz, 600MHz, 800MHz, 1GHz frequencies for SAMA7G5
  • Refactored clocks' suspend/resume
  • Support for power management modes: WFI (standby), ULP0, ULP1, BSR for SAMA7G5
  • Low power mode for on board crystal oscillators in ULP0 and ULP1 to reduce overall power consumption
  • GEMAC support with RGMII and MII for SAMA7G5
  • Fix GEMAC Wake On LAN on ulp0, ulp1 for SAMA7G5
  • Increased PIT64B clockevent timer frequency to 5MHz for better timers resolution on
  • CPU Idle support with minimized CPU frequency and DDRAM in self-refresh for SAMA7G5 family
  • Use ADC reworked driver from mainline
  • ADC support for reading temperature channel available on SAMA7G5
  • Support for accessing memory backed by OTP controller (modeled as NVMEM driver) for SAMA7G5
  • Thermal management support for SAMA7G5
  • Add QSPI / Octal SPI driver for SAMA7G5 (Single, Dual, Quad, Octal DTR modes), tested with mx66lm1g45g
  • Add NAND support for SAMA7G5 and test it with 29F4G08ABAEA
  • Add support for mx66lm1g45g NOR Flash, implement byte swap to fix endianness in 8D-8D-8D(Octal DTR)
  • Enable crypto engines on SAMA7G5: AES, TDES, SHA with same features as on sama5d2 SoC
  • Cleanup and runtime PM support for atmel-rng driver
  • Fix deadlocks on AT91 DMA driver
  • Reset controller support for USB PHY on SAMA7G5
  • Improve USB PHY clock handling when used by both Host and Device for SAMA7G5
  • Add SAMA7G5 audio interfaces drivers: SPDIF-TX, SPDIF-RX, I2S, SCC
  • Add Asynchronous Sample Rate Converter (ASRC) audio driver for SAMA7G5
  • Implement microphone PDMC driver using DMA mode for SAMA7G5
  • Enable CAN driver for SAMA7G5

New Yocto Project / Buildroot features:

  • Yocto Project: Updated the LTS release to 3.1.15 (Dunfell)
  • Moved to new Buildroot release, 2022.02 LTS revision 2022.02.1
  • Yocto & Buildroot: Update CryptoAuthLib to 3.3.3
  • Firmware version 15.7 for WILC3000 and WILC1000 Wi-Fi and Bluetooth together with all the required software components (wpa-supplicant, hostapd and more). For any questions check FAQ and Applications pages.

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

  • NAND and eMMC media types were flashed using SAM-BA 3.5

Yocto Project SDK based on Linux4SAM 2022.04 release (Yocto Project 3.1.15 Dunfell)

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2021.10 demo directory

New demo available for SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 EK boards. Based on updated components:

New kernel features:

  • Update to a new LTS kernel version : 5.10
  • Integration of stable kernel updates up to v5.10.80
  • WILC: Update driver & firmware to 15.6. Addition of WPA3 security support
  • WILC: New power sequencing driver
  • Addition of the new SAMA5D29 SoC as part of the SAMA5D2 family
  • I2C: bus recovery mechanism and digital filter for SAMA5D2 ICP and SAMA5D27 SOM1 EK boards
  • Crypto: Import enhancements from Linux Mainline. They fix corner cases for few cipher modes for the crypto drivers: AES(ECB, CBC, CFB, OFB, CTR, XTS) and DES(OFB) modes

New Yocto Project / Buildroot features:

  • Yocto Project: Updated the LTS release to 3.1.12 (Dunfell)
  • Moved to new Buildroot release, 2021.02 LTS revision 2021.02.7
  • Firmware version 15.6 for WILC3000 and WILC1000 Wi-Fi and Bluetooth together with all the required software components (wpa-supplicant, hostapd and more). For any questions check FAQ and Applications pages.

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Demo Archive 2021.10 page

  • NAND and SPI + eMMC media types were flashed using SAM-BA 3.5

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2021.10 demo directory

New demo available for SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 EK boards. Based on updated components:

New kernel features:

  • Update to a new LTS kernel version : 5.10
  • Integration of stable kernel updates up to v5.10.80
  • WILC: Update driver & firmware to 15.6. Addition of WPA3 security support
  • WILC: New power sequencing driver
  • Addition of the new SAMA5D29 SoC as part of the SAMA5D2 family
  • I2C: bus recovery mechanism and digital filter for SAMA5D2 ICP and SAMA5D27 SOM1 EK boards
  • Crypto: Import enhancements from Linux Mainline. They fix corner cases for few cipher modes for the crypto drivers: AES(ECB, CBC, CFB, OFB, CTR, XTS) and DES(OFB) modes

New Yocto Project / Buildroot features:

  • Yocto Project: Updated the LTS release to 3.1.12 (Dunfell)
  • Moved to new Buildroot release, 2021.02 LTS revision 2021.02.7
  • Firmware version 15.6 for WILC3000 and WILC1000 Wi-Fi and Bluetooth together with all the required software components (wpa-supplicant, hostapd and more). For any questions check FAQ and Applications pages.

Images for following boards are not generated: SAMA5D2 PTC EK, SAMA5D2 Xplained, SAMA5D3 Xplained, SAMA5D4 Xplained.

  • However, no source code for these boards is removed

Demo Images. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Demo Archive 2021.10 page

  • NAND and SPI + eMMC media types were flashed using SAM-BA 3.5

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2021.04 demo directory

New demo available for SAM9X60 EK and all SAMA5 boards. Based on updated components:

  • Linux kernel 5.10.x (+ LTS maintenance updates up to v5.10.50)
  • AT91Bootstrap 4.0.0 . This new milestone for AT91Bootstrap completely changes the way booting can be customized.
  • U-Boot 2021.04 with PDA screen detection at boot timeFIT image support and overlay support
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.2.1 and associated applications
  • New version for WILC driver and firmware and jump to version 15.5
  • Yocto Project 3.1 (Dunfell) with security LTS updates.
  • Buildroot generated from 2021.02.3 LTS revision using buildroot external
  • OpenWrt Linux operating system : 19.07.2 stable branch
  • AWS GreenGrass is no longer part of Linux4SAM images

New kernel features:

  • Update to a new LTS kernel version : 5.10
  • Integration of stable kernel updates up to v5.10.50
  • Update WILC driver & firmware to 15.5
  • SOC: added SAM9x60 SiPs
  • ISC: rework and separate pipeline between old and new hardware revisions
  • Crypto engines:
    • fix corner cases for atmel-aes XTS, ECB, CBC, CFB OFB and CTR modes
    • fix corner cases for atmel-tdes ECB, CBC, CFB and OFB modes
  • SPI-NOR: OTP support, global unlock support for microchip's sst26vf064b and fixes for non-uniform erase
  • QSPI: disable IP at suspend time
  • NAND: updated ecc_stats.corrected counter
  • SPI: fix CS and initialization bug, reduce spinlock usage, switch to transfer_one() method
  • SDHCI: add GPIO card detect support to improve power management
  • USB device controller (gadget) : remove endpoints from device tree
  • I2C: fix bus recovery mechanism for SAMA5D4
  • I2S: fix usage of capture and playback at the same time
  • PWM: atmel-tcb-pwm: switched to new bindings, fixed sama5d2 support, added atomic support, removed atmel-tclib
  • PIT64: add suspend/resume support
  • RTC: add correction support for SAMA5D2 and SAMA5D4
  • MCP16502: add ramp delay support and fixes

New Yocto Project/Buildroot/OpenWrt features:

  • Yocto Project: Updated the LTS release to 3.1.9 (Dunfell)
  • Moved to new Buildroot release, 2021.02 LTS revision 2021.02.3
  • Firmware version 15.5 for WILC3000 and WILC1000 Wi-Fi and Bluetooth together with all the required software components (wpa-supplicant, hostapd and more). For any questions check FAQ and Applications pages.
  • Easier WiFi provisioning with updated Wifi and Bluetooth applications

Images for following boards are not generated: SAMA5D2 PTC EK

  • However, no source code for these boards is removed

Demo Image for all boards. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Demo Archive 2021.04 page

  • NAND and SPI + eMMC media types were flashed using SAM-BA 3.5

Yocto Project SDK based on Linux4SAM 2021.04 release (Yocto Project 3.1.9 Dunfell)

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2020.10 demo directory

New demo available for SAMA5D2 XPLAINED, SAMA5D27 SOM1 EK, SAMA5D27 WLSOM1 EK, SAMA5D2 ICP and SAM9X60 EK boards. Based on updated components:

  • Linux kernel 5.4.x (+ LTS maintenance updates up to v5.4.81)
  • AT91Bootstrap 3.10.2 with support for all SAM9X60-SiP variants
  • U-Boot 2020.01 with PDA screen detection at boot timeFIT image support and overlay support
  • New version for Microchip Ensemble Graphics Toolkit (EGT) 1.1 and associated applications
    • Better performance due to more accurate damage regions
    • Consolidation of sizer layout and rework of the grid layout
    • Progress bars, now supports stop / resume
  • New version for WILC driver and firmware and jump to version 15.4.1
    • Better handling of SPI interface at low speed, better performance in SPI
    • Fix suspend / resume function number in SDIO mode
    • Better management of power sequence and DT power / reset specification

New kernel features:

  • Integration of stable kernel updates up to v5.4.81
  • Update WILC driver & firmware to 15.4.1
  • QSPI: big performance improvement by using enhanced memory accesses (~ 4 x read speed improvement)
  • ISC / Camera sensor: align with Mainline
  • KSZ8563: Fix number of ports and convert to phylink
  • Sam9x60: support for different System-In-Package (SiP) identifications
  • Sam9x60: align clock sub-system with Mainline and add fractional PLL support
  • Fix CAN message SRAM configuration
  • Sama5d2: Fix securam accesses

New Yocto Project/Buildroot/OpenWrt features:

  • Yocto Project: Updated the LTS release to 3.1.4 (Dunfell)
  • Buildroot: Updated the LTS release to revision 2020.02.8
  • Yocto & Buildroot: Update CryptoAuthLib to 3.2.5
  • Yocto & Buildroot: Update Amazon Web Services GreenGrass core (AWS GG) to v1.11.0
    • Ready to connect to AWS Cloud for all our sama5d2 based boards!
  • Microchip Peripheral I/O Python Package: mpio move to revision 1.3, fully compatible with Python3
  • Easier WiFi provisioning with updated Wifi and Bluetooth applications

Images for following boards are not generated: SAMA5D3 XPLAINED, SAMA5D4 XPLAINED, SAMA5D2 PTC EK

  • However, no source code for these boards is removed

Demo Image for all boards. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Demo Archive 2020.10 page

  • NAND and SPI + eMMC media types were flashed using SAM-BA 3.3

Yocto Project SDK based on Linux4SAM 2020.10 release (Yocto Project 3.1.4 Dunfell)

And all goodies of previous Linux4SAM revisions!


Linux4SAM 2020.04 demo directory

New naming scheme:

  • New naming scheme for Linux4SAM releases. The name will now reflect the year and month of the release, for easy identification of the moment in time of the release.
  • This release we present now corresponds to 2020 April release, thus 2020.04.

New demo available for all previous SAMA5 boards and SAM9X60-EK board. Based on updated components:

  • Linux kernel 5.4.x (+ LTS maintenance updates up to v5.4.41)
  • AT91Bootstrap 3.9.2 with security fixes (Buildroot, OpenWrt); 3.9.3 with additional move to Python3 (Yocto Project only)
  • U-Boot 2020.01 with PDA screen detection at boot timeFIT image support and overlay support. Check our FAQ for any questions. Additional support for unlocking and writing SST QSPI flashes in U-boot (saving environment to QSPI flash for example)
  • Yocto Project 3.1 (Dunfell). First to benefit from the Long Term Support (LTS) plan.
  • Buildroot generated from 2020.02.2 LTS revision using buildroot external
  • OpenWrt Linux operating system : 19.07.2 stable branch
  • Device tree overlays and FIT Image support
  • New full featured graphical demos using the Microchip Ensemble Graphics Toolkit (EGT) 1.0 as a graphic library
  • Integrated WILC driver and firmware version 15.4 . For any questions check FAQ and Applications pages
  • Amazon Web Services GreenGrass (AWS GG) v1.10.1 is now included and ready to connect to AWS Cloud for all our sama5d2 based boards !

New kernel features:

  • Integration of stable kernel updates up to v5.4.41
  • Update WILC driver & firmware to 15.4.
  • Integration of SAMA5D2-ICP board in the release
  • Implement I2C bus recovery mechanism
  • Allow using more than 4 GPIOs as CS in atmel-spi driver
  • Add support for phylink in MACB driver
  • Master clock register offset fixes for SAM9X60 in shutdown, reset controller and PM SoC drivers
  • Improve power saving modes by disabling CPU PLL for SAM9X60
  • Add SAMA5D2-ADC additional software trigger support (for example, sysfs trigger)
  • Add real time timer (RTT) driver for SAM9X60
  • Fix fast drop of VDDCORE on shutdown operations for SAM9X60
  • Refactor reset controller driver
  • Switch the AES and TDES crypto drivers to the skcipher API. Clean the drivers and add various fixes.
  • Mainline SAM9x60 HWRNG support
  • Add support for SHA204A (I2C) random number generator
  • DMA drivers locking improvement and deadlock fixes
  • Fix possible MMIO window size overrun in QSPI driver
  • USB device controller (gadget) driver cleanup & fix for Vbus disconnect DMA issue.
  • Add support for Micron/Aptina MT9V022 monochrome camera sensor for both ISC-based MPUs and ISI-based MPUs.

New Yocto Project/Buildroot/OpenWrt features:

  • Full support for EGT (version 1.0 included)
  • Moved to the new Yocto branch, Dunfell (3.1) LTS release
  • Moved to new Buildroot release, 2020.02 LTS revision 2020.02.2
  • Moved to new OpenWrt release, 19.07.2
  • Firmware version 15.4 for WILC3000 and WILC1000 Wi-Fi and Bluetooth together with all the required software components (wpa-supplicant, hostapd and more). For any questions check FAQ and Applications pages.
  • WILC demo apps are now available : Wilcbtapps and Websocket for the SAMA5D27 WLSOM1 EK board. Also included WiFi provisioning webpage.
  • Yocto Project has deprecated Python2. We made a special version of AT91Bootstrap (v3.9.3) that uses Python3 instead of Python. There are no other differences between v3.9.2 and v3.9.3. Python is used by AT91Bootstrap only as a build dependency.
  • Amazon Web Services GreenGrass (AWS GG) v1.10.1 is now included and ready to connect to AWS Cloud for all our sama5d2 based boards , on both Buildroot and Yocto Project distributions. The availability of ECC608 either as soldered on-board or as an addition through an expansion connector makes the solution secure, easy to use and seamless.

Demo Image for all boards. Choose headless (no video) or graphics option, your root filesystem flavor, flash and you're ready to go:

Demo Archive 2020.04 page

  • NAND and SPI + eMMC media types were flashed using SAM-BA 3.3

Yocto Project SDK based on Linux4SAM 2020.04 release (Yocto Project 3.1 Dunfell)

And all goodies of previous Linux4SAM revisions!


Related Topics


Boards


Base Components


Open Source Embedded Distribution Solutions

These very big open-source projects are able to crosscompile an entire Linux system. They produce full featured root filesystems with many tools and a comprehensive set of applications.


Graphics Tool Kit

Microchip Graphics Suite (MGS) also known as Ensemble Graphics Toolkit (EGT) is a Linux GUI toolkit for Microchip MPUs.

Applications