SAM9X75 Curiosity Hybrid Evaluation Board MPLAB® Harmony v3 Bare-Metal Examples

Last modified by Microchip on 2026/10/19 16:50

NoTitle/LinkDescription
1SAM9X75 Curiosity Hybrid – Getting Started With Application Development Using MPLAB® for VS Code® ExtensionsGetting started with MPLAB Harmony v3 bare-metal application development using MPLAB for VS Code Extensions
2

OpenOCD debugging prerequisites to debug  bare-metal and MPLAB Harmony v3 applications developed on MPLAB for VS Code Extensions

3Modify, Build, and Debug the Project on MPLAB Extension for VS CodeModify, build, and debug the project on MPLAB for VS Code Extensions with OpenOCD debug probe
4Getting Started Graphics Application Development on the SAM9X75 Hybrid Curiosity Development BoardGetting started developing MGS graphics application with MPLAB for VS Code Extensions
5Configure and Build at91bootstrap to Boot MPLAB Harmony Bare-Metal Application From NANDConfigure and build at91bootstrap to load MPLAB Harmony v3/bare-metal application from NAND flash memory
6SAM9X75 Curiosity – Writing Harmony/bare-metal Application and at91bootstrap to NAND Flash Memory Using SAM-BA ISPPWrite an MPLAB Harmony v3 application and at91bootstrap to a NAND Flash memory using SAM-BA® ISPP
7SAM-BA ISPP GUI: Program at91bootstrap and MPLAB Harmony v3 Binaries to NAND FlashWrite an MPLAB Harmony v3 application and at91bootstrap to a NAND Flash memory using SAM-BA ISPP GUI
8Configure and Build at91bootstrap for Application Debugging with the MPLAB for VS Code ExtensionConfigure and build at91bootstrap for an MPLAB Harmony v3 project with MPLAB X IDE

9

SAM9X75 Curiosity Hybrid Kit User's Guide for Microchip Graphics Suite (MGS) Harmony

10SAM-BA In-System Programmer (ISP)Description of SAM-BA ISPP and command line interface
11eXecute-In-Place (XIP) with Serial Flash Memories on MPUs Using MPLAB Harmony V3 (AN5218)Application note describing how to execute an MPLAB Harmony v3 application from an on-board Quad Serial Peripheral Interface (QSPI) Flash memory
12SAM9X75 Curiosity Development Board: Fast Boot DemonstrationSAM9X75 fast boot demonstration

Collaterals